??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22591.0012 Fulcrum Screws
HELP_VARIABLE
Company
Halder
Description
EH 22591. - Fulcrum Screw
Bill of material
22591.0012 Fulcrum Screws
BESTNR
Ref. No.
22591.0012
AUS
Version
Steel
D1
Thread
M24
D2
Thread
M12
ROT
Rotation
°
L1
+/-0.5
39.9 mm
L2
30 mm
L3
min.
11.0 mm
SW1
12 mm
SW2
19 mm
SW3
20 mm
BB
Load capacity for static load max.
35 kN
G
Weight
82 g
Embedded user actions